1

GN 212 Tension levers, Type D straight lever with with thread

Manufacturer GANTER
Description GN 212 Tension levers, Type D straight lever with with thread
Part number GN 212-22-M10-D
Product selection
Selector Part number Type d1 (mm) d2 Thread d4 (mm) d5 (mm) h1 (mm) l2 (mm) t1 (mm) Material
3 GN 212-22-M10-D D 22 M10 8 20 37 85 19 steel
5 GN 212-25-M12-D D 25 M12 10 25 42 95 21 steel
7 GN 212-28-M12-D D 28 M12 12 30 47 108 23 steel
9 GN 212-32-M16-D D 32 M16 12 32 52 126 28 steel
11 GN 212-36-M16-D D 36 M16 14 35 58 138 28 steel
13 GN 212-40-M20-D D 40 M20 16 40 64 154 30 steel
Part number
Type
d1 (mm)
d2 Thread
d4 (mm)
d5 (mm)
h1 (mm)
l2 (mm)
t1 (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG