1

GN 212 Stainless Steel-Tension levers, Type E angled lever with thread

Manufacturer GANTER
Description GN 212 Stainless Steel-Tension levers, Type E angled lever with thread
Part number GN 212-22-M8-E-NI
Product selection
Selector Part number d1 (mm) d2 d4 (mm) d5 (mm) h1 (mm) h2 (mm) l (mm) t1 (mm) Material
1 GN 212-22-M8-E-NI 22 M8 8 20 37 67 67 18 stainless steel
2 GN 212-25-M10-E-NI 25 M10 10 25 42 76 95 18 stainless steel
3 GN 212-28-M12-E-NI 28 M12 12 30 47 87 108 20 stainless steel
4 GN 212-32-M16-E-NI 32 M16 12 32 52 98 126 25 stainless steel
Part number
d1 (mm)
d2
d4 (mm)
d5 (mm)
h1 (mm)
h2 (mm)
l (mm)
t1 (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG