2

GN 21 St. Steel-Leveling feet with locknut, flat width below, external hexagon above, with rubber underlay

Manufacturer GANTER
Description GN 21 St. Steel-Leveling feet with locknut, flat width below, external hexagon above, with rubber underlay
Part number GN 21-80-M16-75-D1-VK
Note el@ss 6.0: 23-11-90-90
Product selection
Selector Part number d1 (mm) d2 h1 (mm) h2 (mm) h5 (mm) sw4 (mm) sw5 (mm) Material
1 GN 21-80-M16-XX-D1-VK 80 M16 8.5 2 21.5 10 12 stainless steel
2 GN 21-80-M20-XX-D1-VK 80 M20 8.5 2 23 13 16 stainless steel
3 GN 21-80-M24-XX-D1-VK 80 M24 8.5 2 26 17 20 stainless steel
4 GN 21-100-M16-XX-D1-VK 100 M16 9 3 22.5 10 12 stainless steel
5 GN 21-100-M20-XX-D1-VK 100 M20 9 3 24 13 16 stainless steel
6 GN 21-100-M24-XX-D1-VK 100 M24 9 3 27 17 20 stainless steel
Part number
d1 (mm)
d2
h1 (mm)
h2 (mm)
h5 (mm)
sw4 (mm)
sw5 (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page