2

GN 21 St. Steel-Leveling feet with locknut, external hexagon below, with rubber underlay

Manufacturer GANTER
Description GN 21 St. Steel-Leveling feet with locknut, external hexagon below, with rubber underlay
Part number GN 21-80-M8-40-D1-SK
Note el@ss 6.0: 23-11-90-90
Product selection
Selector Part number d1 (mm) d2 h1 (mm) h2 (mm) h3 (mm) A/F1 (mm) Material
1 GN 21-80-M8-XX-D1-SK 80 M8 8.5 2 19.5 17 stainless steel
2 GN 21-80-M10-XX-D1-SK 80 M10 8.5 2 19.5 17 stainless steel
3 GN 21-80-M12-XX-D1-SK 80 M12 8.5 2 19.5 17 stainless steel
4 GN 21-100-M8-XX-D1-SK 100 M8 9 3 20.5 17 stainless steel
5 GN 21-100-M10-XX-D1-SK 100 M10 9 3 20.5 17 stainless steel
6 GN 21-100-M12-XX-D1-SK 100 M12 9 3 20.5 17 stainless steel
Part number
d1 (mm)
d2
h1 (mm)
h2 (mm)
h3 (mm)
A/F1 (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page