1

GN 200 Indexing mechanisms, Type C, with 2 tension levers

Manufacturer GANTER
Description GN 200 Indexing mechanisms, Type C, with 2 tension levers
Part number GN 200-44-K10-C
Product selection
Selector Part number d2 H7 d4 (mm) l1 (mm) l2 (mm) l4 (mm) Handle Material
1 GN 200-44-K10-C K 10 23 37 6 75 cylindrical handle GN 539 steel blackened
2 GN 200-44-K12-C K 12 23 37 6 75 cylindrical handle GN 539 steel blackened
3 GN 200-52-K12-C K 12 26 37.5 6 90 cylindrical handle GN 539 steel blackened
4 GN 200-52-K14-C K 14 26 37.5 6 90 cylindrical handle GN 539 steel blackened
5 GN 200-52-K16-C K 16 26 37.5 6 90 cylindrical handle GN 539 steel blackened
Part number
d2 H7
d4 (mm)
l1 (mm)
l2 (mm)
l4 (mm)
Handle
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG