1

GN 20 Levelling feet Hygienic Design, Type A without mounting holes

Manufacturer GANTER
Description GN 20 Levelling feet Hygienic Design, Type A without mounting holes
Part number GN 20-80-M16-175-A
Note el@ss 6.0: 23-11-90-90, 23-25-90-15
Product selection
Selector Part number d1 (mm) d2 d3 (mm) l2 (mm) l3 (mm) A/F1 (mm) A/F2 (mm) Static load (kN) Material
1 GN 20-80-M16-XXX-B 80 M16 28 19 35 18 22 30 stainless steel
2 GN 20-80-M20-XXX-B 80 M20 32 24 35 24 27 47 stainless steel
3 GN 20-80-M24-XXX-B 80 M24 36 29 35 24 30 67 stainless steel
4 GN 20-100-M16-XXX-B 100 M16 28 19 35 18 22 30 stainless steel
5 GN 20-100-M20-XXX-B 100 M20 32 24 35 24 27 47 stainless steel
6 GN 20-100-M24-XXX-B 100 M24 36 29 35 24 30 67 stainless steel
7 GN 20-120-M16-XXX-B 120 M16 28 19 35 18 22 30 stainless steel
8 GN 20-120-M20-XXX-B 120 M20 32 24 35 24 27 47 stainless steel
9 GN 20-120-M24-XXX-B 120 M24 36 29 35 24 30 67 stainless steel
Part number
d1 (mm)
d2
d3 (mm)
l2 (mm)
l3 (mm)
A/F1 (mm)
A/F2 (mm)
Static load (kN)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page