1

GN 197 Monitor mounts

Manufacturer GANTER
Description GN 197 Monitor mounts
Part number GN 197-D18-75-75-A-BL
Note el@ss 6.0: 23-25-90-04
Product selection
Selector Part number d1 m1 (mm) m2 (mm) d2 (mm) l1 (mm) l2 (mm) l3 (mm) l4 (mm) s (mm) Material
1 GN 197-D18-75-75-A-BL D18 75 75 30 95 95 46 24 5 aluminum
2 GN 197-D18-100-100-A-BL D18 100 100 30 120 120 46 24 5 aluminum
3 GN 197-D20-75-75-A-BL D20 75 75 30 95 95 48 26 5 aluminum
4 GN 197-D20-100-100-A-BL D20 100 100 30 120 120 48 26 5 aluminum
5 GN 197-D25-75-75-A-BL D25 75 75 30 95 95 54 32 5 aluminum
6 GN 197-D25-100-100-A-BL D25 100 100 30 120 120 54 32 5 aluminum
7 GN 197-D30-75-75-A-BL D30 75 75 95 95 40 5 aluminum
8 GN 197-D30-100-100-A-BL D30 100 100 120 120 40 5 aluminum
9 GN 197-D40-75-75-A-BL D40 75 75 95 95 52 5 aluminum
10 GN 197-D40-100-100-A-BL D40 100 100 120 120 52 5 aluminum
11 GN 197-D50-75-75-A-BL D50 75 75 95 95 65 5 aluminum
12 GN 197-D50-100-100-A-BL D50 100 100 120 120 65 5 aluminum
Part number
d1
m1 (mm)
m2 (mm)
d2 (mm)
l1 (mm)
l2 (mm)
l3 (mm)
l4 (mm)
s (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG