1

GN 192.1 T-angle linear actuator connectors Id. No. 2 with 2 Stainless Steel-clamping screws DIN 912

Manufacturer GANTER
Description GN 192.1 T-angle linear actuator connectors Id. No. 2 with 2 Stainless Steel-clamping screws DIN 912
Part number GN 192.1-B30-B30-2-SW
Note el@ss 6.0: 23-30-16-90
Note1 el@ss 6.0: 23-36-02-90
Product selection
Selector Part number d1 without slide bush d1 with slide bush d2 d3 d4 k1 k2 l m clemping lever Material
1 GN 192.1-B30-B30-2-SW B30 G30 B30 M8 M4 40 42.5 92 60 GN 911-M8-32 Aluminium
2 GN 192.1-B30-B40-2-SW B40 G40 B40 M10 M5 56 62 129 88 GN 911-M10-40 Aluminium
3 GN 192.1-B30-B50-2-SW B50 G50 B50 M10 M6 65 75 148 103 GN 911-M10-55 Aluminium
4 GN 192.1-B30-B60-2-SW B60 G60 B60 M10 M8 80 80 177 125 GN 911-M10-55 Aluminium
5 GN 192.1-G30-B30-2-SW B30 G30 B30 M8 M4 40 42.5 92 60 GN 911-M8-32 Aluminium
6 GN 192.1-G30-B40-2-SW B40 G40 B40 M10 M5 56 62 129 88 GN 911-M10-40 Aluminium
7 GN 192.1-G30-B50-2-SW B50 G50 B50 M10 M6 65 75 148 103 GN 911-M10-55 Aluminium
8 GN 192.1-G30-B60-2-SW B60 G60 B60 M10 M8 80 80 177 125 GN 911-M10-55 Aluminium
Part number
d1 without slide bush
d1 with slide bush
d2
d3
d4
k1
k2
l
m
clemping lever
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG