1

GN 191 T-angle connector clamps, DIN 912 St. Steel

Manufacturer GANTER
Description GN 191 T-angle connector clamps, DIN 912 St. Steel
Part number GN 191-B10-B10-2-BL
Note el@ss: 23-36-02-90
Product selection
Selector Part number d1 bore d2 bore d3 Clamping thread k Klemmlänge (mm) l1 (mm) l2 (mm) m (mm) Clamping lever for d3 Material
1 GN 191-B10-B10-2-BL B10 B10 M6 25 61 34.5 39 GN 911-M6-22 aluminium, stainless steel
2 GN 191-B12-B12-2-BL B12 B12 M6 25 61 34.5 39 GN 911-M6-22 aluminium, stainless steel
3 GN 191-B14-B14-2-BL B14 B14 M6 25 61 34.5 39 GN 911-M6-22 aluminium, stainless steel
4 GN 191-B15-B15-2-BL B15 B15 M6 25 61 34.5 39 GN 911-M6-22 aluminium, stainless steel
5 GN 191-B16-B16-2-BL B16 B16 M6 25 61 34.5 39 GN 911-M6-22 aluminium, stainless steel
6 GN 191-B18-B18-2-BL B18 B18 M6 25 61 34.5 39 GN 911-M6-22 aluminium, stainless steel
7 GN 191-B10-B10-2-SW B10 B10 M6 25 61 34.5 39 GN 911-M6-22 aluminium, stainless steel
8 GN 191-B12-B12-2-SW B12 B12 M6 25 61 34.5 39 GN 911-M6-22 aluminium, stainless steel
9 GN 191-B14-B14-2-SW B14 B14 M6 25 61 34.5 39 GN 911-M6-22 aluminium, stainless steel
10 GN 191-B15-B15-2-SW B15 B15 M6 25 61 34.5 39 GN 911-M6-22 aluminium, stainless steel
11 GN 191-B16-B16-2-SW B16 B16 M6 25 61 34.5 39 GN 911-M6-22 aluminium, stainless steel
12 GN 191-B18-B18-2-SW B18 B18 M6 25 61 34.5 39 GN 911-M6-22 aluminium, stainless steel
Part number
d1 bore
d2 bore
d3 Clamping thread
k Klemmlänge (mm)
l1 (mm)
l2 (mm)
m (mm)
Clamping lever for d3
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG