1

GN 175 Base plate connector

Manufacturer GANTER
Description GN 175 Base plate connector
Part number GN 175-B10
Note el@ss 6.0: 23-36-02-90
Product selection
Selector Part number d l1 (mm) l2 (mm) m1 (mm) m2 (mm) t (mm) s x (mm) y1 (mm) y2 (mm) Material
1 GN 175-B10 B10 40 21 20 4.5 10 V8 30 56 40 plastic
2 GN 175-B12 B12 40 21 20 4.5 10 V10 30 56 40 plastic
3 GN 175-B14 B14 40 21 20 4.5 10 V12 30 56 40 plastic
Part number
d
l1 (mm)
l2 (mm)
m1 (mm)
m2 (mm)
t (mm)
s
x (mm)
y1 (mm)
y2 (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG