1

GN 163.1 Base plate linear actuator connectors Id. No. 2 with Stainless Steel-clamping screw DIN 912

Manufacturer GANTER
Description GN 163.1 Base plate linear actuator connectors Id. No. 2 with Stainless Steel-clamping screw DIN 912
Part number GN 163.1-B30-2-SW
Note el@ss 6.0: 23-30-16-90
Note1 el@ss 6.0: 23-36-02-90
Product selection
Selector Part number d1 SW without slide bush d1 SW with slide bush d2 d3 d4 k x1 x2 y1 y2 clamping lever Material
1 GN 163.1-B30-2-SW B30 6.5 M8 M4 50 60 42 60 42 GN 911-M8-32 Aluminium
2 GN 163.1-B40-2-SW B40 8.5 M10 M5 70 90 64 90 64 GN 911-M10-40 Aluminium
3 GN 163.1-B50-2-SW B50 10.5 M10 M6 85 105 74 105 74 GN 911-M10-55 Aluminium
4 GN 163.1-B60-2-SW B60 10.5 M10 M8 100 125 89 125 89 GN 911-M10-55 Aluminium
5 GN 163.1-G30-2-SW G30 6.5 M8 M4 50 60 42 60 42 GN 911-M8-32 Aluminium
6 GN 163.1-G40-2-SW G40 8.5 M10 M5 70 90 64 90 64 GN 911-M10-40 Aluminium
7 GN 163.1-G50-2-SW G50 10.5 M10 M6 85 105 74 105 74 GN 911-M10-55 Aluminium
8 GN 163.1-G60-2-SW G60 10.5 M10 M8 100 125 89 125 89 GN 911-M10-55 Aluminium
Part number
d1 SW without slide bush
d1 SW with slide bush
d2
d3
d4
k
x1
x2
y1
y2
clamping lever
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG