1

GN 163 Base plate connector clamps (2)  with Stainless Steel-clamping screw DIN 912

Manufacturer GANTER
Description GN 163 Base plate connector clamps (2)  with Stainless Steel-clamping screw DIN 912
Part number GN 163-B60-100-2-BL
Note el@ss 6.0: 23-36-02-90
Product selection
Selector Part number d1 k d2 d3 l1 l2 t x1 x2 y1 y2 clamping lever for d3 Material
1 GN 163-B60-100-2-BL B60 100 11 M10 92 80 14 125 89 125 89 GN 911-M10-55 Aluminium,Steel
2 GN 163-B20-50-2-SW B20 50 6.5 M8 52 40 7 60 42 60 42 GN 911-M8-32 Aluminium,Steel
3 GN 163-B25-50-2-SW B25 50 6.5 M8 52 40 7 60 42 60 42 GN 911-M8-32 Aluminium,Steel
4 GN 163-B30-50-2-SW B30 50 6.5 M8 52 40 7 60 42 60 42 GN 911-M8-32 Aluminium,Steel
5 GN 163-B25-70-2-SW B30 70 8.5 M10 68 56 10 90 64 90 64 GN 911-M10-40 Aluminium,Steel
6 GN 163-B30-70-2-SW B30 70 8.5 M10 68 56 10 90 64 90 64 GN 911-M10-40 Aluminium,Steel
7 GN 163-B32-70-2-SW B32 70 8.5 M10 68 56 10 90 64 90 64 GN 911-M10-40 Aluminium,Steel
8 GN 163-B35-70-2-SW B35 70 8.5 M10 68 56 10 90 64 90 64 GN 911-M10-40 Aluminium,Steel
9 GN 163-B40-70-2-SW B40 70 8.5 M10 68 56 10 90 64 90 64 GN 911-M10-40 Aluminium,Steel
10 GN 163-B40-85-2-SW B40 85 11 M10 77.5 65 14 105 74 105 74 GN 911-M10-55 Aluminium,Steel
11 GN 163-B42-85-2-SW B42 85 11 M10 77.5 65 14 105 74 105 74 GN 911-M10-55 Aluminium,Steel
12 GN 163-B45-85-2-SW B45 85 11 M10 77.5 65 14 105 74 105 74 GN 911-M10-55 Aluminium,Steel
13 GN 163-B48-85-2-SW B48 85 11 M10 77.5 65 14 105 74 105 74 GN 911-M10-55 Aluminium,Steel
14 GN 163-B50-85-2-SW B50 85 11 M10 77.5 65 14 105 74 105 74 GN 911-M10-55 Aluminium,Steel
15 GN 163-B20-50-2-BL B20 50 6.5 M8 52 40 7 60 42 60 42 GN 911-M8-32 Aluminium,Steel
16 GN 163-B25-50-2-BL B25 50 6.5 M8 52 40 7 60 42 60 42 GN 911-M8-32 Aluminium,Steel
17 GN 163-B30-50-2-BL B30 50 6.5 M8 52 40 7 60 42 60 42 GN 911-M8-32 Aluminium,Steel
18 GN 163-B25-70-2-BL B30 70 8.5 M10 68 56 10 90 64 90 64 GN 911-M10-40 Aluminium,Steel
19 GN 163-B30-70-2-BL B30 70 8.5 M10 68 56 10 90 64 90 64 GN 911-M10-40 Aluminium,Steel
20 GN 163-B32-70-2-BL B32 70 8.5 M10 68 56 10 90 64 90 64 GN 911-M10-40 Aluminium,Steel
21 GN 163-B35-70-2-BL B35 70 8.5 M10 68 56 10 90 64 90 64 GN 911-M10-40 Aluminium,Steel
22 GN 163-B40-70-2-BL B40 70 8.5 M10 68 56 10 90 64 90 64 GN 911-M10-40 Aluminium,Steel
23 GN 163-B40-85-2-BL B40 85 11 M10 77.5 65 14 105 74 105 74 GN 911-M10-55 Aluminium,Steel
24 GN 163-B42-85-2-BL B42 85 11 M10 77.5 65 14 105 74 105 74 GN 911-M10-55 Aluminium,Steel
25 GN 163-B45-85-2-BL B45 85 11 M10 77.5 65 14 105 74 105 74 GN 911-M10-55 Aluminium,Steel
26 GN 163-B48-85-2-BL B48 85 11 M10 77.5 65 14 105 74 105 74 GN 911-M10-55 Aluminium,Steel
27 GN 163-B50-85-2-BL B50 85 11 M10 77.5 65 14 105 74 105 74 GN 911-M10-55 Aluminium,Steel
28 GN 163-B55-100-2-BL B55 100 11 M10 92 80 14 125 89 125 89 GN 911-M10-55 Aluminium,Steel
29 GN 163-B55-100-2-SW B55 100 11 M10 92 80 14 125 89 125 89 GN 911-M10-55 Aluminium,Steel
30 GN 163-B60-100-2-SW B60 100 11 M10 92 80 14 125 89 125 89 GN 911-M10-55 Aluminium,Steel
Part number
d1
k
d2
d3
l1
l2
t
x1
x2
y1
y2
clamping lever for d3
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG