1

GN 162 Stainless steel-Base plate connector clamps (2)  with Stainless Steel-clamping screw DIN 912

Manufacturer GANTER
Description GN 162 Stainless steel-Base plate connector clamps (2)  with Stainless Steel-clamping screw DIN 912
Part number GN 162-B10-2-NI
Note el@ss 6.0: 23-36-02-90
Product selection
Selector Part number d1 d2 d3 k l1 l2 t x1 x2 y1 y2 clamping lever for d3 Material
1 GN 162-B10-2-NI B10 5.5 M6 40 34.5 25 7 50 38 50 38 GN 911.3-M6-22 Stainless Steel / Stainless Steel
2 GN 162-B12-2-NI B12 5.5 M6 40 34.5 25 7 50 38 50 38 GN 911.3-M6-22 Stainless Steel / Stainless Steel
3 GN 162-B14-2-NI B14 5.5 M6 40 34.5 25 7 50 38 50 38 GN 911.3-M6-22 Stainless Steel / Stainless Steel
4 GN 162-B15-2-NI B15 5.5 M6 40 34.5 25 7 50 38 50 38 GN 911.3-M6-22 Stainless Steel / Stainless Steel
5 GN 162-B16-2-NI B16 5.5 M6 40 34.5 25 7 50 38 50 38 GN 911.3-M6-22 Stainless Steel / Stainless Steel
6 GN 162-B18-2-NI B18 5.5 M6 40 34.5 25 7 50 38 50 38 GN 911.3-M6-22 Stainless Steel / Stainless Steel
7 GN 162-B20-2-NI B20 5.5 M6 40 34.5 25 7 50 38 50 38 GN 911.3-M6-22 Stainless Steel / Stainless Steel
Part number
d1
d2
d3
k
l1
l2
t
x1
x2
y1
y2
clamping lever for d3
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG