1

GN 162 Base plate connector clamps (2)  with Stainless Steel-clamping screw DIN 912

Manufacturer GANTER
Description GN 162 Base plate connector clamps (2)  with Stainless Steel-clamping screw DIN 912
Part number GN 162-B10-2-SW
Note el@ss 6.0: 23-36-02-90
Product selection
Selector Part number d1 d2 d3 k l1 l2 t x1 x2 y1 y2 clamping lever for d3 Material
1 GN 162-B10-2-SW B10 5.5 M6 40 34.5 25 7 50 38 50 38 GN 911-M6-22 Aluminium,Steel
2 GN 162-B12-2-SW B12 5.5 M6 40 34.5 25 7 50 38 50 38 GN 911-M6-22 Aluminium,Steel
3 GN 162-B14-2-SW B14 5.5 M6 40 34.5 25 7 50 38 50 38 GN 911-M6-22 Aluminium,Steel
4 GN 162-B15-2-SW B15 5.5 M6 40 34.5 25 7 50 38 50 38 GN 911-M6-22 Aluminium,Steel
5 GN 162-B16-2-SW B16 5.5 M6 40 34.5 25 7 50 38 50 38 GN 911-M6-22 Aluminium,Steel
6 GN 162-B18-2-SW B18 5.5 M6 40 34.5 25 7 50 38 50 38 GN 911-M6-22 Aluminium,Steel
7 GN 162-B10-2-BL B10 5.5 M6 40 34.5 25 7 50 38 50 38 GN 911-M6-22 Aluminium,Steel
8 GN 162-B12-2-BL B12 5.5 M6 40 34.5 25 7 50 38 50 38 GN 911-M6-22 Aluminium,Steel
9 GN 162-B14-2-BL B14 5.5 M6 40 34.5 25 7 50 38 50 38 GN 911-M6-22 Aluminium,Steel
10 GN 162-B15-2-BL B15 5.5 M6 40 34.5 25 7 50 38 50 38 GN 911-M6-22 Aluminium,Steel
11 GN 162-B16-2-BL B16 5.5 M6 40 34.5 25 7 50 38 50 38 GN 911-M6-22 Aluminium,Steel
12 GN 162-B18-2-BL B18 5.5 M6 40 34.5 25 7 50 38 50 38 GN 911-M6-22 Aluminium,Steel
Part number
d1
d2
d3
k
l1
l2
t
x1
x2
y1
y2
clamping lever for d3
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG