1

GN 161.2 Hinges, Type L fixed bearing (pin) left

Manufacturer GANTER
Description GN 161.2 Hinges, Type L fixed bearing (pin) left
Part number GN 161.2-15-63-L-SW
Note el@ss 6.0: 23-25-03-04
Product selection
Selector Part number b1 (mm) l1 (mm) b2 (mm) d l2 (mm) l3 (mm) l4 (mm) l5 (mm) m1 (mm) m2 (mm) m3 (mm) t (mm) Load radial (N) Load axial (N) Color Material
1 GN 161.2-15-63-L-SW 32 63 15 M5 17 31 6.1 10 19 50.8 17 10 700 2000 black textured finish Zinc die casting
2 GN 161.2-15-63-L-SR 32 63 15 M5 17 31 6.1 10 19 50.8 17 10 700 2000 silver textured finish Zinc die casting
Part number
b1 (mm)
l1 (mm)
b2 (mm)
d
l2 (mm)
l3 (mm)
l4 (mm)
l5 (mm)
m1 (mm)
m2 (mm)
m3 (mm)
t (mm)
Load radial (N)
Load axial (N)
Color
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG