1

GN 161.1 Hinges

Manufacturer GANTER
Description GN 161.1 Hinges
Part number GN 161.1-15-63-SW
Note el@ss 6.0: 23-25-03-04
Product selection
Selector Part number b (mm) l1 (mm) d l2 (mm) l3 (mm) l4 (mm) l5 (mm) m (mm) t1 (mm) t2 (mm) Load radial (N) Load axial (N) Color Material
1 GN 161.1-15-63-SW 15 63 M5 17 31 6.1 10 19 5 10 2300 1500 black textured finish Zinc die casting
2 GN 161.1-15-63-SR 15 63 M5 17 31 6.1 10 19 5 10 2300 1500 silver textured finish Zinc die casting
Part number
b (mm)
l1 (mm)
d
l2 (mm)
l3 (mm)
l4 (mm)
l5 (mm)
m (mm)
t1 (mm)
t2 (mm)
Load radial (N)
Load axial (N)
Color
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG