1

GN 147 Flanged connector clamps (1) with clamping screws DIN 912,zinc plated

Manufacturer GANTER
Description GN 147 Flanged connector clamps (1) with clamping screws DIN 912,zinc plated
Part number GN 147-B20-1-SW
Note el@ss 6.0: 23-36-02-90
Omniclass number 23.13.17.00
Product selection
Selector Part number d1 s d2 d3 k l1 l2 m t x1 x2 y1 y2 clemping lever for d3 Material
15 GN 147-B20-1-SW B20 - 6.5 M8 50 53 68 30 7 50 35 75 60 GN 911-M8-45 Aluminium,Steel
16 GN 147-B25-1-SW B25 - 6.5 M8 50 53 68 30 7 50 35 75 60 GN 911-M8-45 Aluminium,Steel
17 GN 147-B30-1-SW B30 - 6.5 M8 50 53 68 30 7 50 35 75 60 GN 911-M8-45 Aluminium,Steel
18 GN 147-B40-1-SW B40 - 11 M10 76 81.5 98 46.5 14 76 50 115 90 GN 911-M10-70 Aluminium,Steel
19 GN 147-B42-1-SW B42 - 11 M10 76 81.5 98 46.5 14 76 50 115 90 GN 911-M10-70 Aluminium,Steel
20 GN 147-B45-1-SW B45 - 11 M10 76 81.5 98 46.5 14 76 50 115 90 GN 911-M10-70 Aluminium,Steel
21 GN 147-B48-1-SW B48 - 11 M10 76 81.5 98 46.5 14 76 50 115 90 GN 911-M10-70 Aluminium,Steel
22 GN 147-B50-1-SW B50 - 11 M10 76 81.5 98 46.5 14 76 50 115 90 GN 911-M10-70 Aluminium,Steel
23 GN 147-V20-1-SW - V20 6.5 M8 50 53 68 30 7 50 35 75 60 GN 911-M8-45 Aluminium,Steel
24 GN 147-V25-1-SW - V25 6.5 M8 50 53 68 30 7 50 35 75 60 GN 911-M8-45 Aluminium,Steel
25 GN 147-V30-1-SW - V30 6.5 M8 50 53 68 30 7 50 35 75 60 GN 911-M8-45 Aluminium,Steel
26 GN 147-V40-1-SW - V40 6.5 M8 50 53 68 30 7 50 35 75 60 GN 911-M8-45 Aluminium,Steel
27 GN 147-V45-1-SW - V45 6.5 M8 50 53 68 30 7 50 35 75 60 GN 911-M8-45 Aluminium,Steel
28 GN 147-V50-1-SW - V50 6.5 M8 50 53 68 30 7 50 35 75 60 GN 911-M8-45 Aluminium,Steel
1 GN 147-B20-1-BL B20 - 6.5 M8 50 53 68 30 7 50 35 75 60 Aluminium,Steel
2 GN 147-B25-1-BL B25 - 6.5 M8 50 53 68 30 7 50 35 75 60 Aluminium,Steel
3 GN 147-B30-1-BL B30 - 6.5 M8 50 53 68 30 7 50 35 75 60 Aluminium,Steel
4 GN 147-B40-1-BL B40 - 11 M10 76 81.5 98 46.5 14 76 50 115 90 Aluminium,Steel
5 GN 147-B42-1-BL B42 - 11 M10 76 81.5 98 46.5 14 76 50 115 90 Aluminium,Steel
6 GN 147-B45-1-BL B45 - 11 M10 76 81.5 98 46.5 14 76 50 115 90 Aluminium,Steel
7 GN 147-B48-1-BL B48 - 11 M10 76 81.5 98 46.5 14 76 50 115 90 Aluminium,Steel
8 GN 147-B50-1-BL B50 - 11 M10 76 81.5 98 46.5 14 76 50 115 90 Aluminium,Steel
9 GN 147-V20-1-BL - V20 6.5 M8 50 53 68 30 7 50 35 75 60 Aluminium,Steel
10 GN 147-V25-1-BL - V25 6.5 M8 50 53 68 30 7 50 35 75 60 Aluminium,Steel
11 GN 147-V30-1-BL - V30 6.5 M8 50 53 68 30 7 50 35 75 60 Aluminium,Steel
12 GN 147-V40-1-BL - V40 6.5 M8 50 53 68 30 7 50 35 75 60 Aluminium,Steel
13 GN 147-V45-1-BL - V45 6.5 M8 50 53 68 30 7 50 35 75 60 Aluminium,Steel
14 GN 147-V50-1-BL - V50 6.5 M8 50 53 68 30 7 50 35 75 60 Aluminium,Steel
Part number
d1
s
d2
d3
k
l1
l2
m
t
x1
x2
y1
y2
clemping lever for d3
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG