1

GN 146.3 Flanged connector clamps

Manufacturer GANTER
Description GN 146.3 Flanged connector clamps
Part number GN 146.3-B20-40-1-SW
Note el@ss: 23-36-02-90
Product selection
Selector Part number d1 (mm) k (mm) d2 (mm) d3 l1 (mm) l2 (mm) m (mm) t (mm) x (mm) y1 (mm) y2 (mm) Material
1 GN 146.3-B20-40-1-SW 20 40 6.5 M8 62 40 30 7 52 70 53 Aluminium
2 GN 146.3-B25-40-1-SW 25 40 6.5 M8 62 40 30 7 52 70 53 Aluminium
3 GN 146.3-B30-40-1-SW 30 40 6.5 M8 62 40 30 7 52 70 53 Aluminium
4 GN 146.3-B30-56-1-SW 30 56 8.5 M10 83 56 42 10 78 108 82 Aluminium
5 GN 146.3-B32-56-1-SW 32 56 8.5 M10 83 56 42 10 78 108 82 Aluminium
6 GN 146.3-B35-56-1-SW 35 56 8.5 M10 83 56 42 10 78 108 82 Aluminium
7 GN 146.3-B40-56-1-SW 40 56 8.5 M10 83 56 42 10 78 108 82 Aluminium
8 GN 146.3-B20-40-1-BL 20 40 6.5 M8 62 40 30 7 52 70 53 Aluminium
9 GN 146.3-B25-40-1-BL 25 40 6.5 M8 62 40 30 7 52 70 53 Aluminium
10 GN 146.3-B30-40-1-BL 30 40 6.5 M8 62 40 30 7 52 70 53 Aluminium
11 GN 146.3-B30-56-1-BL 30 56 8.5 M10 83 56 42 10 78 108 82 Aluminium
12 GN 146.3-B32-56-1-BL 32 56 8.5 M10 83 56 42 10 78 108 82 Aluminium
13 GN 146.3-B35-56-1-BL 35 56 8.5 M10 83 56 42 10 78 108 82 Aluminium
14 GN 146.3-B40-56-1-BL 40 56 8.5 M10 83 56 42 10 78 108 82 Aluminium
15 GN 146.3-B20-40-2-SW 20 40 6.5 M8 62 40 30 7 52 70 53 Aluminium
16 GN 146.3-B25-40-2-SW 25 40 6.5 M8 62 40 30 7 52 70 53 Aluminium
17 GN 146.3-B30-40-2-SW 30 40 6.5 M8 62 40 30 7 52 70 53 Aluminium
18 GN 146.3-B30-56-2-SW 30 56 8.5 M10 83 56 42 10 78 108 82 Aluminium
19 GN 146.3-B32-56-2-SW 32 56 8.5 M10 83 56 42 10 78 108 82 Aluminium
20 GN 146.3-B35-56-2-SW 35 56 8.5 M10 83 56 42 10 78 108 82 Aluminium
21 GN 146.3-B40-56-2-SW 40 56 8.5 M10 83 56 42 10 78 108 82 Aluminium
22 GN 146.3-B20-40-2-BL 20 40 6.5 M8 62 40 30 7 52 70 53 Aluminium
23 GN 146.3-B25-40-2-BL 25 40 6.5 M8 62 40 30 7 52 70 53 Aluminium
24 GN 146.3-B30-40-2-BL 30 40 6.5 M8 62 40 30 7 52 70 53 Aluminium
25 GN 146.3-B30-56-2-BL 30 56 8.5 M10 83 56 42 10 78 108 82 Aluminium
26 GN 146.3-B32-56-2-BL 32 56 8.5 M10 83 56 42 10 78 108 82 Aluminium
27 GN 146.3-B35-56-2-BL 35 56 8.5 M10 83 56 42 10 78 108 82 Aluminium
28 GN 146.3-B40-56-2-BL 40 56 8.5 M10 83 56 42 10 78 108 82 Aluminium
Part number
d1 (mm)
k (mm)
d2 (mm)
d3
l1 (mm)
l2 (mm)
m (mm)
t (mm)
x (mm)
y1 (mm)
y2 (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG