1

GN 145.1 St. Steel flanged linear actuator connectors, DIN 912 stainless steel

Manufacturer GANTER
Description GN 145.1 St. Steel flanged linear actuator connectors, DIN 912 stainless steel
Part number GN 145.1-B18-2-NI
Note el@ss: 23-01-03-02
Product selection
Selector Part number d1 without slider bush B d1 with slider bush G d2 (mm) d3 Clamping thread d4 mounting screw in the follower k (mm) l (mm) m (mm) t (mm) x (mm) y1 (mm) y2 (mm) Clamping lever for d3 Material
3 GN 145.1-B18-2-NI G18 5.5 M6 M3 25 40 18 7 35 50 38 GN 911-M6-22 stainless steel
4 GN 145.1-G18-2-NI B18 5.5 M6 M3 25 40 18 7 35 50 38 GN 911-M6-22 stainless steel
Part number
d1 without slider bush B
d1 with slider bush G
d2 (mm)
d3 Clamping thread
d4 mounting screw in the follower
k (mm)
l (mm)
m (mm)
t (mm)
x (mm)
y1 (mm)
y2 (mm)
Clamping lever for d3
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page