1

GN 145 Flanged connector clamps (1) with clamping screws DIN 912, zinc plated

Manufacturer GANTER
Description GN 145 Flanged connector clamps (1) with clamping screws DIN 912, zinc plated
Part number GN 145-B10-1-BL
Note el@ss 6.0: 23-36-02-90
Omniclass number 23.13.17.00
Product selection
Selector Part number d1 d2 d3 k l1 l2 m t x y1 y2 clamping lever for d3 Material
1 GN 145-B10-1-BL B10 5.5 M6 25 40 25 18 7 35 50 38 GN 911-M6-22 Aluminium,Steel
2 GN 145-B12-1-BL B12 5.5 M6 25 40 25 18 7 35 50 38 GN 911-M6-22 Aluminium,Steel
3 GN 145-B14-1-BL B14 5.5 M6 25 40 25 18 7 35 50 38 GN 911-M6-22 Aluminium,Steel
4 GN 145-B15-1-BL B15 5.5 M6 25 40 25 18 7 35 50 38 GN 911-M6-22 Aluminium,Steel
5 GN 145-B16-1-BL B16 5.5 M6 25 40 25 18 7 35 50 38 GN 911-M6-22 Aluminium,Steel
6 GN 145-B18-1-BL B18 5.5 M6 25 40 25 18 7 35 50 38 GN 911-M6-22 Aluminium,Steel
7 GN 145-B10-1-SW B10 5.5 M6 25 40 25 18 7 35 50 38 GN 911-M6-22 Aluminium,Steel
8 GN 145-B12-1-SW B12 5.5 M6 25 40 25 18 7 35 50 38 GN 911-M6-22 Aluminium,Steel
9 GN 145-B14-1-SW B14 5.5 M6 25 40 25 18 7 35 50 38 GN 911-M6-22 Aluminium,Steel
10 GN 145-B15-1-SW B15 5.5 M6 25 40 25 18 7 35 50 38 GN 911-M6-22 Aluminium,Steel
11 GN 145-B16-1-SW B16 5.5 M6 25 40 25 18 7 35 50 38 GN 911-M6-22 Aluminium,Steel
12 GN 145-B18-1-SW B18 5.5 M6 25 40 25 18 7 35 50 38 GN 911-M6-22 Aluminium,Steel
Part number
d1
d2
d3
k
l1
l2
m
t
x
y1
y2
clamping lever for d3
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG