GN 1440 Telescopic slides with full extension, load capacity up to 3100 N, Type M with rubber stop, latch in back

Manufacturer GANTER
Description GN 1440 Telescopic slides with full extension, load capacity up to 3100 N, Type M with rubber stop, latch in back
Part number GN 1440-600-M-1-ZB
Note el@ss 6.0: 23-30-06-90
CAD models
Please make sure this software has been installed.

Product selection

Part numberl1 (mm)l2 +4/-4 (mm)l3 (mm)a6 (mm)a7 (mm)a8 (mm)a9 (mm)a10 (mm)a11 (mm)a12 (mm)a13 (mm)a14 (mm)a15 (mm)a16 (mm)a17 (mm)a18 (mm)i5 (mm)i6 (mm)i7 (mm)i8 (mm)i9 (mm)i10 (mm)i11 (mm)i12 (mm)i13 (mm)i14 (mm)i15 (mm)i16 (mm)i17 (mm)Fs per pair at 10,000 cycles (N)Fs per pair at 100,000 cycles (N)Material
GN 1440-300-M-1-ZB3002985860000000016117319321322800000000017302132281250875steel, zinc plated, blue passivated
GN 1440-400-M-1-ZB40039878600000000261273293313328016100000026127329331332822001550steel, zinc plated, blue passivated
GN 1440-500-M-1-ZB500512100000000000361373393413428022900000036137339341342826001800steel, zinc plated, blue passivated
GN 1440-600-M-1-ZB60061011982132283633780000461473493513528213228398413000046147349351352828001950steel, zinc plated, blue passivated
GN 1440-700-M-1-ZB70070813962132283633780000561573593613628313328463478000056157359361362830002100steel, zinc plated, blue passivated
GN 1440-800-M-1-ZB80080615943133284634780000661673693713728313328498513000066167369371372831002175steel, zinc plated, blue passivated
GN 1440-900-M-1-ZB90090417923133284634780000761773793813828413428563578000076177379381382831002175steel, zinc plated, blue passivated
GN 1440-1000-M-1-ZB1000100019884134285635780000861873893913928413428598613000086187389391392830002100steel, zinc plated, blue passivated
GN 1440-1200-M-1-ZB120012122400313328463478713728863878106110731093111311283133284634787137288638781061107310931113112829002025steel, zinc plated, blue passivated
GN 1440-1500-M-1-ZB1500150429924134285635789139281063107813611373139314131428413428563578913928106310781361137313931413142822001550steel, zinc plated, blue passivated

Documentation

Contact the supplier

GANTER

GANTER

Manufacturer of machine elements and standard parts for clamping and operating

Google Map