1

GN 1430 Telescopic slides with full extension, load capacity up to 2120 N

Manufacturer GANTER
Description GN 1430 Telescopic slides with full extension, load capacity up to 2120 N
Part number GN 1430-400-E-2-ZB
Note el@ss 6.0: 23-30-06-90
Product selection
Selector Part number l1 (mm) l2 +4/-4 (mm) l3 (mm) Fs per pair at 10,000 cycles (N) Fs per pair at 100,000 cycles (N) Material
7 GN 1430-400-E-2-ZB 400 435 835 1570 970 steel, zinc plated, blue passivated
8 GN 1430-450-E-2-ZB 450 485 935 1600 1030 steel, zinc plated, blue passivated
9 GN 1430-500-E-2-ZB 500 545 1045 1690 1150 steel, zinc plated, blue passivated
10 GN 1430-550-E-2-ZB 550 595 1145 1870 1160 steel, zinc plated, blue passivated
1 GN 1430-600-E-2-ZB 600 650 1250 1890 1180 steel, zinc plated, blue passivated
2 GN 1430-700-E-2-ZB 700 750 1450 1870 1370 steel, zinc plated, blue passivated
3 GN 1430-800-E-2-ZB 800 850 1650 2120 1470 steel, zinc plated, blue passivated
4 GN 1430-900-E-2-ZB 900 950 1850 1920 1250 steel, zinc plated, blue passivated
5 GN 1430-1000-E-2-ZB 1000 1050 2050 1790 1080 steel, zinc plated, blue passivated
6 GN 1430-1200-E-2-ZB 1200 1250 2450 1630 950 steel, zinc plated, blue passivated
Part number
l1 (mm)
l2 +4/-4 (mm)
l3 (mm)
Fs per pair at 10,000 cycles (N)
Fs per pair at 100,000 cycles (N)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page