1

GN 141 Flanged two-way connector clamps (1) with clamping screws DIN 912, zinc plated

Manufacturer GANTER
Description GN 141 Flanged two-way connector clamps (1) with clamping screws DIN 912, zinc plated
Part number GN 141-B20-B20-1-BL
Note el@ss 6.0: 23-36-02-90
Product selection
Selector Part number d1 s1 d2 s2 d3 d4 k l1 l2 l3 m t x1 x2 y1 y2 clamping lever for d3 Material
1 GN 141-B20-B20-1-BL B20 B20 6.5 M8 50 89 30 68 36 7 75 60 50 35 GN 911-M8-35 Aluminium,Steel
2 GN 141-B25-B25-1-BL B25 B25 6.5 M8 50 89 30 68 36 7 75 60 50 35 GN 911-M8-35 Aluminium,Steel
3 GN 141-B30-B30-1-BL B30 B30 6.5 M8 50 89 30 68 36 7 75 60 50 35 GN 911-M8-35 Aluminium,Steel
4 GN 141-B40-B40-1-BL B40 B40 11 M10 76 136 46 98 55 14 115 90 76 50 GN 911-M10-63 Aluminium,Steel
5 GN 141-B42-B42-1-BL B42 B42 11 M10 76 136 46 98 55 14 115 90 76 50 GN 911-M10-63 Aluminium,Steel
6 GN 141-B45-B45-1-BL B45 B45 11 M10 76 136 46 98 55 14 115 90 76 50 GN 911-M10-63 Aluminium,Steel
7 GN 141-B48-B48-1-BL B48 B48 11 M10 76 136 46 98 55 14 115 90 76 50 GN 911-M10-63 Aluminium,Steel
8 GN 141-B50-B50-1-BL B50 B50 11 M10 76 136 46 98 55 14 115 90 76 50 GN 911-M10-63 Aluminium,Steel
9 GN 141-B20-V20-1-BL B20 V20 6.5 M8 50 89 30 68 36 7 75 60 50 35 GN 911-M8-35 Aluminium,Steel
10 GN 141-B25-V25-1-BL B25 V25 6.5 M8 50 89 30 68 36 7 75 60 50 35 GN 911-M8-35 Aluminium,Steel
11 GN 141-B30-V30-1-BL B30 V30 6.5 M8 50 89 30 68 36 7 75 60 50 35 GN 911-M8-35 Aluminium,Steel
12 GN 141-B40-V40-1-BL B40 V40 11 M10 76 136 46 98 55 14 115 90 76 50 GN 911-M10-63 Aluminium,Steel
13 GN 141-B45-V45-1-BL B45 V45 11 M10 76 136 46 98 55 14 115 90 76 50 GN 911-M10-63 Aluminium,Steel
14 GN 141-B50-V50-1-BL B50 V50 11 M10 76 136 46 98 55 14 115 90 76 50 GN 911-M10-63 Aluminium,Steel
15 GN 141-V20-B20-1-BL V20 B20 6.5 M8 50 89 30 68 36 7 75 60 50 35 GN 911-M8-35 Aluminium,Steel
16 GN 141-V25-B25-1-BL V25 B25 6.5 M8 50 89 30 68 36 7 75 60 50 35 GN 911-M8-35 Aluminium,Steel
17 GN 141-V30-B30-1-BL V30 B30 6.5 M8 50 89 30 68 36 7 75 60 50 35 GN 911-M8-35 Aluminium,Steel
18 GN 141-V40-B40-1-BL V40 B40 11 M10 76 136 46 98 55 14 115 90 76 50 GN 911-M10-63 Aluminium,Steel
19 GN 141-V45-B45-1-BL V45 B45 11 M10 76 136 46 98 55 14 115 90 76 50 GN 911-M10-63 Aluminium,Steel
20 GN 141-V50-B50-1-BL V50 B50 11 M10 76 136 46 98 55 14 115 90 76 50 GN 911-M10-63 Aluminium,Steel
21 GN 141-V20-V20-1-BL V20 V20 6.5 M8 50 89 30 68 36 7 75 60 50 35 GN 911-M8-35 Aluminium,Steel
22 GN 141-V25-V25-1-BL V25 V25 6.5 M8 50 89 30 68 36 7 75 60 50 35 GN 911-M8-35 Aluminium,Steel
23 GN 141-V30-V30-1-BL V30 V30 6.5 M8 50 89 30 68 36 7 75 60 50 35 GN 911-M8-35 Aluminium,Steel
24 GN 141-V40-V40-1-BL V40 V40 11 M10 76 136 46 98 55 14 115 90 76 50 GN 911-M10-63 Aluminium,Steel
25 GN 141-V45-V45-1-BL V45 V45 11 M10 76 136 46 98 55 14 115 90 76 50 GN 911-M10-63 Aluminium,Steel
26 GN 141-V50-V50-1-BL V50 V50 11 M10 76 136 46 98 55 14 115 90 76 50 GN 911-M10-63 Aluminium,Steel
27 GN 141-B20-B20-1-SW B20 B20 6.5 M8 50 89 30 68 36 7 75 60 50 35 GN 911-M8-35 Aluminium,Steel
28 GN 141-B25-B25-1-SW B25 B25 6.5 M8 50 89 30 68 36 7 75 60 50 35 GN 911-M8-35 Aluminium,Steel
29 GN 141-B30-B30-1-SW B30 B30 6.5 M8 50 89 30 68 36 7 75 60 50 35 GN 911-M8-35 Aluminium,Steel
30 GN 141-B40-B40-1-SW B40 B40 11 M10 76 136 46 98 55 14 115 90 76 50 GN 911-M10-63 Aluminium,Steel
31 GN 141-B42-B42-1-SW B42 B42 11 M10 76 136 46 98 55 14 115 90 76 50 GN 911-M10-63 Aluminium,Steel
32 GN 141-B45-B45-1-SW B45 B45 11 M10 76 136 46 98 55 14 115 90 76 50 GN 911-M10-63 Aluminium,Steel
33 GN 141-B48-B48-1-SW B48 B48 11 M10 76 136 46 98 55 14 115 90 76 50 GN 911-M10-63 Aluminium,Steel
34 GN 141-B50-B50-1-SW B50 B50 11 M10 76 136 46 98 55 14 115 90 76 50 GN 911-M10-63 Aluminium,Steel
35 GN 141-B20-V20-1-SW B20 V20 6.5 M8 50 89 30 68 36 7 75 60 50 35 GN 911-M8-35 Aluminium,Steel
36 GN 141-B25-V25-1-SW B25 V25 6.5 M8 50 89 30 68 36 7 75 60 50 35 GN 911-M8-35 Aluminium,Steel
37 GN 141-B30-V30-1-SW B30 V30 6.5 M8 50 89 30 68 36 7 75 60 50 35 GN 911-M8-35 Aluminium,Steel
38 GN 141-B40-V40-1-SW B40 V40 11 M10 76 136 46 98 55 14 115 90 76 50 GN 911-M10-63 Aluminium,Steel
39 GN 141-B45-V45-1-SW B45 V45 11 M10 76 136 46 98 55 14 115 90 76 50 GN 911-M10-63 Aluminium,Steel
40 GN 141-B50-V50-1-SW B50 V50 11 M10 76 136 46 98 55 14 115 90 76 50 GN 911-M10-63 Aluminium,Steel
41 GN 141-V20-B20-1-SW V20 B20 6.5 M8 50 89 30 68 36 7 75 60 50 35 GN 911-M8-35 Aluminium,Steel
42 GN 141-V25-B25-1-SW V25 B25 6.5 M8 50 89 30 68 36 7 75 60 50 35 GN 911-M8-35 Aluminium,Steel
43 GN 141-V30-B30-1-SW V30 B30 6.5 M8 50 89 30 68 36 7 75 60 50 35 GN 911-M8-35 Aluminium,Steel
44 GN 141-V40-B40-1-SW V40 B40 11 M10 76 136 46 98 55 14 115 90 76 50 GN 911-M10-63 Aluminium,Steel
45 GN 141-V45-B45-1-SW V45 B45 11 M10 76 136 46 98 55 14 115 90 76 50 GN 911-M10-63 Aluminium,Steel
46 GN 141-V50-B50-1-SW V50 B50 11 M10 76 136 46 98 55 14 115 90 76 50 GN 911-M10-63 Aluminium,Steel
47 GN 141-V20-V20-1-SW V20 V20 6.5 M8 50 89 30 68 36 7 75 60 50 35 GN 911-M8-35 Aluminium,Steel
48 GN 141-V25-V25-1-SW V25 V25 6.5 M8 50 89 30 68 36 7 75 60 50 35 GN 911-M8-35 Aluminium,Steel
49 GN 141-V30-V30-1-SW V30 V30 6.5 M8 50 89 30 68 36 7 75 60 50 35 GN 911-M8-35 Aluminium,Steel
50 GN 141-V40-V40-1-SW V40 V40 11 M10 76 136 46 98 55 14 115 90 76 50 GN 911-M10-63 Aluminium,Steel
51 GN 141-V45-V45-1-SW V45 V45 11 M10 76 136 46 98 55 14 115 90 76 50 GN 911-M10-63 Aluminium,Steel
52 GN 141-V50-V50-1-SW V50 V50 11 M10 76 136 46 98 55 14 115 90 76 50 GN 911-M10-63 Aluminium,Steel
Part number
d1
s1
d2
s2
d3
d4
k
l1
l2
l3
m
t
x1
x2
y1
y2
clamping lever for d3
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page