2

GN 1404 Telescopic slides with partial extension, load capacity up to 780 N

Manufacturer GANTER
Description GN 1404 Telescopic slides with partial extension, load capacity up to 780 N
Part number GN 1404-300-E-3-ZB
Note el@ss 6.0: 23-30-06-90
Product selection
Selector Part number l1 (mm) l2 +2/-2 (mm) l3 (mm) a2 (mm) a3 (mm) a4 (mm) a5 (mm) a6 (mm) i2 (mm) i3 (mm) i4 (mm) Fs per pair at 10,000 cycles (N) Fs per pair at 100,000 cycles (N) Material
4 GN 1404-300-E-3-ZB 300 205 490 135 199 231 72 136 168 780 600 steel, zinc plated, blue passivated
5 GN 1404-350-E-3-ZB 350 239 574 135 231 263 104 168 200 630 490 steel, zinc plated, blue passivated
6 GN 1404-400-E-3-ZB 400 289 674 135 295 327 104 200 264 540 420 steel, zinc plated, blue passivated
7 GN 1404-450-E-3-ZB 450 339 774 135 327 359 104 200 296 460 360 steel, zinc plated, blue passivated
1 GN 1404-500-E-3-ZB 500 373 858 167 295 327 391 423 136 232 328 540 420 steel, zinc plated, blue passivated
2 GN 1404-600-E-3-ZB 600 457 1042 167 359 391 487 519 168 296 424 560 430 steel, zinc plated, blue passivated
3 GN 1404-700-E-3-ZB 700 541 1226 199 391 423 583 615 168 328 520 560 430 steel, zinc plated, blue passivated
Part number
l1 (mm)
l2 +2/-2 (mm)
l3 (mm)
a2 (mm)
a3 (mm)
a4 (mm)
a5 (mm)
a6 (mm)
i2 (mm)
i3 (mm)
i4 (mm)
Fs per pair at 10,000 cycles (N)
Fs per pair at 100,000 cycles (N)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG