1

GN 1400 Telescopic slides with partial extension, load capacity up to 280 N

Manufacturer GANTER
Description GN 1400 Telescopic slides with partial extension, load capacity up to 280 N
Part number GN 1400-300-A-1-ZB
Note el@ss 6.0: 23-30-06-90
Product selection
Selector Part number l1 (mm) l2 +2/-2 (mm) l3 (mm) Fs per pair at 10,000 cycles (N) Fs per pair at 100,000 cycles (N) Material
1 GN 1400-300-A-1-ZB 300 210 485 220 170 steel, zinc plated, blue passivated
2 GN 1400-350-A-1-ZB 350 240 565 260 200 steel, zinc plated, blue passivated
3 GN 1400-400-A-1-ZB 400 290 665 260 200 steel, zinc plated, blue passivated
4 GN 1400-500-A-1-ZB 500 370 845 280 220 steel, zinc plated, blue passivated
Part number
l1 (mm)
l2 +2/-2 (mm)
l3 (mm)
Fs per pair at 10,000 cycles (N)
Fs per pair at 100,000 cycles (N)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page