1

GN 139.6 Hinge with safety switch, without switch

Manufacturer GANTER
Description GN 139.6 Hinge with safety switch, without switch
Part number GN 139.6-76-126
Note el@ss 6.0: 23-25-03-04
Omniclass number 23.17.19.00
Product selection
Selector Part number l1 (mm) l2 (mm) l3 (mm) l4 (mm) l5 (mm) h1 (mm) h2 (mm) m1 (mm) m2 (mm) m3 (mm) m4 (mm) Material
1 GN 139.6-76-126 76 126 40 99.4 22 15.5 31.5 88 29 41 9 stainless steel
Part number
l1 (mm)
l2 (mm)
l3 (mm)
l4 (mm)
l5 (mm)
h1 (mm)
h2 (mm)
m1 (mm)
m2 (mm)
m3 (mm)
m4 (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG