1

GN 139.1 Hinges with safety switch with electrical switching function, Type C Connector plug on the backside

Manufacturer GANTER
Description GN 139.1 Hinges with safety switch with electrical switching function, Type C Connector plug on the backside
Part number GN 139.1-49-101-C
Note el@ss 6.0: 23-25-03-04
Omniclass number 23.17.19.00
Product selection
Selector Part number l1 (mm) l2 (mm) l3 (mm) l4 (mm) l5 (mm) h1 (mm) h2 (mm) m1 (mm) m2 (mm) m3 (mm) Material
1 GN 139.1-49-101-C 49 101 30 81 15 12 22.5 71 17 27 Zinc die casting
2 GN 139.1-79-101-C 79 101 30 81 30 12 22.5 71 17 50 Zinc die casting
Part number
l1 (mm)
l2 (mm)
l3 (mm)
l4 (mm)
l5 (mm)
h1 (mm)
h2 (mm)
m1 (mm)
m2 (mm)
m3 (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page