1

GN 138 Hinge

Manufacturer GANTER
Description GN 138 Hinge
Part number GN 138-ZD-40-42-A-SW
Note el@ss 6.0: 23-25-03-04
Product selection
Selector Part number l1 (mm) l2 (mm) d1 d2 (mm) h1 (mm) h2 (mm) l3 (mm) l4 (mm) l5 (mm) m1 (mm) m2 (mm) t (mm) Material
1 GN 138-ZD-40-42-A-SW 40 42 M 5 6 14 8 34 12 18 25 25 5 zinc die casting
2 GN 138-ZD-40-42-A-SR 40 42 M 5 6 14 8 34 12 18 25 25 5 zinc die casting
3 GN 138-ZD-50-52-A-SW 50 52 M 6 6 18 10 39 16 21 30 30 6.5 zinc die casting
4 GN 138-ZD-50-52-A-SR 50 52 M 6 6 18 10 39 16 21 30 30 6.5 zinc die casting
5 GN 138-ZD-60-62-A-SW 60 62 M 6 8 22 12 47 20 24 36 36 7.5 zinc die casting
6 GN 138-ZD-60-62-A-SR 60 62 M 6 8 22 12 47 20 24 36 36 7.5 zinc die casting
Part number
l1 (mm)
l2 (mm)
d1
d2 (mm)
h1 (mm)
h2 (mm)
l3 (mm)
l4 (mm)
l5 (mm)
m1 (mm)
m2 (mm)
t (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG