1

GN 134 Two-way connector clamps (1) with clamping screws DIN 912, zinc plated

Manufacturer GANTER
Description GN 134 Two-way connector clamps (1) with clamping screws DIN 912, zinc plated
Part number GN 134-B20-B20-50-1-BL
Note el@ass 6.0: 23-36-02-90
Omniclass number 23.13.17.00
Product selection
Selector Part number d1 s1 d2 s2 k d3 l1 l2 m clamping lever for d3 Material
1 GN 134-B20-B20-50-1-BL B20 B20 50 M8 79.5 68 33.5 GN 911-M8-35 Aluminium,Steel
2 GN 134-B25-B25-50-1-BL B25 B25 50 M8 79.5 68 33.5 GN 911-M8-35 Aluminium,Steel
3 GN 134-B30-B30-50-1-BL B30 B30 50 M8 79.5 68 33.5 GN 911-M8-35 Aluminium,Steel
4 GN 134-B30-B30-60-1-BL B30 B30 60 M8 109 79 50 GN 911-M8-55 Aluminium,Steel
5 GN 134-B32-B32-60-1-BL B32 B32 60 M8 109 79 50 GN 911-M8-55 Aluminium,Steel
6 GN 134-B35-B35-60-1-BL B35 B35 60 M8 109 79 50 GN 911-M8-55 Aluminium,Steel
7 GN 134-B40-B40-60-1-BL B40 B40 60 M8 109 79 50 GN 911-M8-55 Aluminium,Steel
8 GN 134-B40-B40-76-1-BL B40 B40 76 M10 125 98 55 GN 911-M10-63 Aluminium,Steel
9 GN 134-B42-B42-76-1-BL B42 B42 76 M10 125 98 55 GN 911-M10-63 Aluminium,Steel
10 GN 134-B45-B45-76-1-BL B45 B45 76 M10 125 98 55 GN 911-M10-63 Aluminium,Steel
11 GN 134-B48-B48-76-1-BL B48 B48 76 M10 125 98 55 GN 911-M10-63 Aluminium,Steel
12 GN 134-B50-B50-76-1-BL B50 B50 76 M10 125 98 55 GN 911-M10-63 Aluminium,Steel
13 GN 134-B20-V20-50-1-BL B20 V20 50 M8 79.5 68 33.5 GN 911-M8-35 Aluminium,Steel
14 GN 134-B25-V25-50-1-BL B25 V25 50 M8 79.5 68 33.5 GN 911-M8-35 Aluminium,Steel
15 GN 134-B30-V30-50-1-BL B30 V30 50 M8 79.5 68 33.5 GN 911-M8-35 Aluminium,Steel
16 GN 134-B30-V30-60-1-BL B30 V30 60 M8 109 79 50 GN 911-M8-55 Aluminium,Steel
17 GN 134-B35-V35-60-1-BL B35 V35 60 M8 109 79 50 GN 911-M8-55 Aluminium,Steel
18 GN 134-B40-V40-60-1-BL B40 V40 60 M8 109 79 50 GN 911-M8-55 Aluminium,Steel
19 GN 134-B40-V40-76-1-BL B40 V40 76 M10 125 98 55 GN 911-M10-63 Aluminium,Steel
20 GN 134-B45-V45-76-1-BL B45 V45 76 M10 125 98 55 GN 911-M10-63 Aluminium,Steel
21 GN 134-B50-V50-76-1-BL B50 V50 76 M10 125 98 55 GN 911-M10-63 Aluminium,Steel
22 GN 134-V20-B20-50-1-BL V20 B20 50 M8 79.5 68 33.5 GN 911-M8-35 Aluminium,Steel
23 GN 134-V25-B25-50-1-BL V25 B25 50 M8 79.5 68 33.5 GN 911-M8-35 Aluminium,Steel
24 GN 134-V30-B30-50-1-BL V30 B30 50 M8 79.5 68 33.5 GN 911-M8-35 Aluminium,Steel
25 GN 134-V30-B30-60-1-BL V30 B30 60 M8 109 79 50 GN 911-M8-55 Aluminium,Steel
26 GN 134-V35-B35-60-1-BL V35 B35 60 M8 109 79 50 GN 911-M8-55 Aluminium,Steel
27 GN 134-V40-B40-60-1-BL V40 B40 60 M8 109 79 50 GN 911-M8-55 Aluminium,Steel
28 GN 134-V40-B40-76-1-BL V40 B40 76 M10 125 98 55 GN 911-M10-63 Aluminium,Steel
29 GN 134-V45-B45-76-1-BL V45 B45 76 M10 125 98 55 GN 911-M10-63 Aluminium,Steel
30 GN 134-V50-B50-76-1-BL V50 B50 76 M10 125 98 55 GN 911-M10-63 Aluminium,Steel
31 GN 134-V20-V20-50-1-BL V20 V20 50 M8 79.5 68 33.5 GN 911-M8-35 Aluminium,Steel
32 GN 134-V25-V25-50-1-BL V25 V25 50 M8 79.5 68 33.5 GN 911-M8-35 Aluminium,Steel
33 GN 134-V30-V30-50-1-BL V30 V30 50 M8 79.5 68 33.5 GN 911-M8-35 Aluminium,Steel
34 GN 134-V30-V30-60-1-BL V30 V30 60 M8 109 79 50 GN 911-M8-55 Aluminium,Steel
35 GN 134-V35-V35-60-1-BL V35 V35 60 M8 109 79 50 GN 911-M8-55 Aluminium,Steel
36 GN 134-V40-V40-60-1-BL V40 V40 60 M8 109 79 50 GN 911-M8-55 Aluminium,Steel
37 GN 134-V40-V40-76-1-BL V40 V40 76 M10 125 98 55 GN 911-M10-63 Aluminium,Steel
38 GN 134-V45-V45-76-1-BL V45 V45 76 M10 125 98 55 GN 911-M10-63 Aluminium,Steel
39 GN 134-V50-V50-76-1-BL V50 V50 76 M10 125 98 55 GN 911-M10-63 Aluminium,Steel
40 GN 134-B20-B20-50-1-SW B20 B20 50 M8 79.5 68 33.5 GN 911-M8-35 Aluminium,Steel
41 GN 134-B25-B25-50-1-SW B25 B25 50 M8 79.5 68 33.5 GN 911-M8-35 Aluminium,Steel
42 GN 134-B30-B30-50-1-SW B30 B30 50 M8 79.5 68 33.5 GN 911-M8-35 Aluminium,Steel
43 GN 134-B30-B30-60-1-SW B30 B30 60 M8 109 79 50 GN 911-M8-55 Aluminium,Steel
44 GN 134-B32-B32-60-1-SW B32 B32 60 M8 109 79 50 GN 911-M8-55 Aluminium,Steel
45 GN 134-B35-B35-60-1-SW B35 B35 60 M8 109 79 50 GN 911-M8-55 Aluminium,Steel
46 GN 134-B40-B40-60-1-SW B40 B40 60 M8 109 79 50 GN 911-M8-55 Aluminium,Steel
47 GN 134-B40-B40-76-1-SW B40 B40 76 M10 125 98 55 GN 911-M10-63 Aluminium,Steel
48 GN 134-B42-B42-76-1-SW B42 B42 76 M10 125 98 55 GN 911-M10-63 Aluminium,Steel
49 GN 134-B45-B45-76-1-SW B45 B45 76 M10 125 98 55 GN 911-M10-63 Aluminium,Steel
50 GN 134-B48-B48-76-1-SW B48 B48 76 M10 125 98 55 GN 911-M10-63 Aluminium,Steel
51 GN 134-B50-B50-76-1-SW B50 B50 76 M10 125 98 55 GN 911-M10-63 Aluminium,Steel
52 GN 134-B20-V20-50-1-SW B20 V20 50 M8 79.5 68 33.5 GN 911-M8-35 Aluminium,Steel
53 GN 134-B25-V25-50-1-SW B25 V25 50 M8 79.5 68 33.5 GN 911-M8-35 Aluminium,Steel
54 GN 134-B30-V30-50-1-SW B30 V30 50 M8 79.5 68 33.5 GN 911-M8-35 Aluminium,Steel
55 GN 134-B30-V30-60-1-SW B30 V30 60 M8 109 79 50 GN 911-M8-55 Aluminium,Steel
56 GN 134-B35-V35-60-1-SW B35 V35 60 M8 109 79 50 GN 911-M8-55 Aluminium,Steel
57 GN 134-B40-V40-60-1-SW B40 V40 60 M8 109 79 50 GN 911-M8-55 Aluminium,Steel
58 GN 134-B40-V40-76-1-SW B40 V40 76 M10 125 98 55 GN 911-M10-63 Aluminium,Steel
59 GN 134-B45-V45-76-1-SW B45 V45 76 M10 125 98 55 GN 911-M10-63 Aluminium,Steel
60 GN 134-B50-V50-76-1-SW B50 V50 76 M10 125 98 55 GN 911-M10-63 Aluminium,Steel
61 GN 134-V20-B20-50-1-SW V20 B20 50 M8 79.5 68 33.5 GN 911-M8-35 Aluminium,Steel
62 GN 134-V25-B25-50-1-SW V25 B25 50 M8 79.5 68 33.5 GN 911-M8-35 Aluminium,Steel
63 GN 134-V30-B30-50-1-SW V30 B30 50 M8 79.5 68 33.5 GN 911-M8-35 Aluminium,Steel
64 GN 134-V30-B30-60-1-SW V30 B30 60 M8 109 79 50 GN 911-M8-55 Aluminium,Steel
65 GN 134-V35-B35-60-1-SW V35 B35 60 M8 109 79 50 GN 911-M8-55 Aluminium,Steel
66 GN 134-V40-B40-60-1-SW V40 B40 60 M8 109 79 50 GN 911-M8-55 Aluminium,Steel
67 GN 134-V40-B40-76-1-SW V40 B40 76 M10 125 98 55 GN 911-M10-63 Aluminium,Steel
68 GN 134-V45-B45-76-1-SW V45 B45 76 M10 125 98 55 GN 911-M10-63 Aluminium,Steel
69 GN 134-V50-B50-76-1-SW V50 B50 76 M10 125 98 55 GN 911-M10-63 Aluminium,Steel
70 GN 134-V20-V20-50-1-SW V20 V20 50 M8 79.5 68 33.5 GN 911-M8-35 Aluminium,Steel
71 GN 134-V25-V25-50-1-SW V25 V25 50 M8 79.5 68 33.5 GN 911-M8-35 Aluminium,Steel
72 GN 134-V30-V30-50-1-SW V30 V30 50 M8 79.5 68 33.5 GN 911-M8-35 Aluminium,Steel
73 GN 134-V30-V30-60-1-SW V30 V30 60 M8 109 79 50 GN 911-M8-55 Aluminium,Steel
74 GN 134-V35-V35-60-1-SW V35 V35 60 M8 109 79 50 GN 911-M8-55 Aluminium,Steel
75 GN 134-V40-V40-60-1-SW V40 V40 60 M8 109 79 50 GN 911-M8-55 Aluminium,Steel
76 GN 134-V40-V40-76-1-SW V40 V40 76 M10 125 98 55 GN 911-M10-63 Aluminium,Steel
77 GN 134-V45-V45-76-1-SW V45 V45 76 M10 125 98 55 GN 911-M10-63 Aluminium,Steel
78 GN 134-V50-V50-76-1-SW V50 V50 76 M10 125 98 55 GN 911-M10-63 Aluminium,Steel
Part number
d1
s1
d2
s2
k
d3
l1
l2
m
clamping lever for d3
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG