1

GN 132.5 Stainless Steel-Two-way connector clamps, Type A without sealing

Manufacturer GANTER
Description GN 132.5 Stainless Steel-Two-way connector clamps, Type A without sealing
Part number GN 132.5-B30-B30-40-A
Note el@ss 6.0: 23-36-02-90
Product selection
Selector Part number d1 d2 k (mm) d3 d4 (mm) l (mm) m (mm) Material
1 GN 132.5-B30-B30-40-A B30 B30 40 M8 37 104 33 stainless steel
2 GN 132.5-B50-B50-65-A B50 B50 65 M10 60 150 53 stainless steel
Part number
d1
d2
k (mm)
d3
d4 (mm)
l (mm)
m (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG