1

GN 131.2 St. Steel - Linear actuator connectors, DIN 912 Stainless steel

Manufacturer GANTER
Description GN 131.2 St. Steel - Linear actuator connectors, DIN 912 Stainless steel
Part number GN 131.2-B18-B18-2-NI
Note el@ss: 23-30-16-90, 23-36-02-90
Product selection
Selector Part number d1 Bore B without slider bush d1 Bore G with slider bush d2 Bore B without slider bush d2 Bore G with slider bush d3 Clamping thread d4 mounting screw in the follower k Klemmlänge (mm) l (mm) m (mm) Clamping lever for d3 Material
1 GN 131.2-B18-B18-2-NI B18 B18 M6 M3 25 64 20 GN 911-M6-22 stainless steel, stainless steel
2 GN 131.2-B18-G18-2-NI B18 G18 M6 M3 25 64 20 GN 911-M6-22 stainless steel, stainless steel
3 GN 131.2-G18-B18-2-NI G18 B18 M6 M3 25 64 20 GN 911-M6-22 stainless steel, stainless steel
4 GN 131.2-G18-G18-2-NI G18 G18 M6 M3 25 64 20 GN 911-M6-22 stainless steel, stainless steel
Part number
d1 Bore B without slider bush
d1 Bore G with slider bush
d2 Bore B without slider bush
d2 Bore G with slider bush
d3 Clamping thread
d4 mounting screw in the follower
k Klemmlänge (mm)
l (mm)
m (mm)
Clamping lever for d3
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page