1

GN 131 Two-way connector clamps (1) with clamping screws DIN 912, zinc plated

Manufacturer GANTER
Description GN 131 Two-way connector clamps (1) with clamping screws DIN 912, zinc plated
Part number GN 131-B10-B10-1-SW
Note el@ss 6.0: 23-36-02-90
Omniclass number 23.13.17.00
Product selection
Selector Part number d1 d2 d3 k l m Clamping lever for d3 Material
1 GN 131-B10-B10-1-SW B10 B10 M6 25 64 20 GN 911-M6-22 Aluminium,Steel
2 GN 131-B12-B12-1-SW B12 B12 M6 25 64 20 GN 911-M6-22 Aluminium,Steel
3 GN 131-B14-B14-1-SW B14 B14 M6 25 64 20 GN 911-M6-22 Aluminium,Steel
4 GN 131-B15-B15-1-SW B15 B15 M6 25 64 20 GN 911-M6-22 Aluminium,Steel
5 GN 131-B16-B16-1-SW B16 B16 M6 25 64 20 GN 911-M6-22 Aluminium,Steel
6 GN 131-B18-B18-1-SW B18 B18 M6 25 64 20 GN 911-M6-22 Aluminium,Steel
7 GN 131-B10-B10-1-BL B10 B10 M6 25 64 20 GN 911-M6-22 Aluminium,Steel
8 GN 131-B12-B12-1-BL B12 B12 M6 25 64 20 GN 911-M6-22 Aluminium,Steel
9 GN 131-B14-B14-1-BL B14 B14 M6 25 64 20 GN 911-M6-22 Aluminium,Steel
10 GN 131-B15-B15-1-BL B15 B15 M6 25 64 20 GN 911-M6-22 Aluminium,Steel
11 GN 131-B16-B16-1-BL B16 B16 M6 25 64 20 GN 911-M6-22 Aluminium,Steel
12 GN 131-B18-B18-1-BL B18 B18 M6 25 64 20 GN 911-M6-22 Aluminium,Steel
Part number
d1
d2
d3
k
l
m
Clamping lever for d3
Material
Documentation