1

GN 129.5 Stainless Steel Hinges

Manufacturer GANTER
Description GN 129.5 Stainless Steel Hinges
Part number GN 129.5-12-D-NI
Note el@ss 6.0: 23-25-03-04
Product selection
Selector Part number s (mm) b (mm) d1 d2 (mm) h (mm) l1 (mm) l2 (mm) l3 (mm) l4 (mm) m (mm) Material
1 GN 129.5-12-D-NI 12 15 M6 6 39.2 10 5 14 9 27.2 stainless steel (1.4305)
2 GN 129.5-16-D-NI 16 20 M8 8 49 14 8 22 16 33 stainless steel (1.4305)
3 GN 129.5-12-D-A4 12 15 M6 6 39.2 10 5 14 9 27.2 stainless steel (1.4401)
4 GN 129.5-16-D-A4 16 20 M8 8 49 14 8 22 16 33 stainless steel (1.4401)
Part number
s (mm)
b (mm)
d1
d2 (mm)
h (mm)
l1 (mm)
l2 (mm)
l3 (mm)
l4 (mm)
m (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG