1

GN 129.2 Hinges, Steel

Manufacturer GANTER
Description GN 129.2 Hinges, Steel
Part number GN 129.2-45-40-A-ST
Note el@ss 6.0: 23-25-03-04
Product selection
Selector Part number l1 (mm) l2 (mm) b (mm) d1 d2 (mm) h1 (mm) h2 (mm) l3 (mm) l4 (mm) l5 (mm) l6 (mm) l7 (mm) m1 (mm) m2 (mm) s (mm) t (mm) Material
1 GN 129.2-45-40-A-ST 45 40 13 M6 6 13 13.5 18 6 11 5 10 30 28.2 12 9 steel
2 GN 129.2-50-51-A-ST 50 51 18 M8 8 18 18 26 8 14 8 14 29 35 16 11 steel
3 GN 129.2-53-40-A-ST 53 40 13 M6 6 13 13.5 26 6 11 5 10 38 28.2 12 9 steel
4 GN 129.2-61-51-A-ST 61 51 18 M8 8 18 18 26 8 14 8 14 40 35 16 11 steel
Part number
l1 (mm)
l2 (mm)
b (mm)
d1
d2 (mm)
h1 (mm)
h2 (mm)
l3 (mm)
l4 (mm)
l5 (mm)
l6 (mm)
l7 (mm)
m1 (mm)
m2 (mm)
s (mm)
t (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page