1

GN 128 Hinges for welding, Type STS with fixed Steel pin and lubricating nipple

Manufacturer GANTER
Description GN 128 Hinges for welding, Type STS with fixed Steel pin and lubricating nipple
Part number GN 128-150-STS
Note el@ss 6.0: 23-25-03-04
Product selection
Selector Part number l (mm) d1 (mm) d2 (mm) s1 (mm) s2 (mm) Material
1 GN 128-80-STS 80 13 8 15.5 2 steel
2 GN 128-100-STS 100 16 10 20 3 steel
3 GN 128-120-STS 120 16 11 20 3 steel
4 GN 128-135-STS 135 18 12 23 3 steel
5 GN 128-150-STS 150 20 13 25.5 3 steel
6 GN 128-180-STS 180 20 14 25.5 3 steel
7 GN 128-200-STS 200 23 16 25.5 3 steel
Part number
l (mm)
d1 (mm)
d2 (mm)
s1 (mm)
s2 (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG