1

GN 128 Hinges for welding, Type ST with fixed Steel pin

Manufacturer GANTER
Description GN 128 Hinges for welding, Type ST with fixed Steel pin
Part number GN 128-200-ST
Note el@ss 6.0: 23-25-03-04
Product selection
Selector Part number l (mm) d1 (mm) d2 (mm) s1 (mm) s2 (mm) Material
1 GN 128-40-ST 40 8 5 10 2 steel
2 GN 128-50-ST 50 8 5 10 2 steel
3 GN 128-60-ST 60 10 6 12 2 steel
4 GN 128-80-ST 80 13 8 15.5 2 steel
5 GN 128-100-ST 100 16 10 20 3 steel
6 GN 128-120-ST 120 16 11 20 3 steel
7 GN 128-135-ST 135 18 12 23 3 steel
15 GN 128-150-ST 150 20 13 25.5 3 steel
16 GN 128-180-ST 180 20 14 25.5 3 steel
17 GN 128-200-ST 200 23 16 25.5 3 steel
Part number
l (mm)
d1 (mm)
d2 (mm)
s1 (mm)
s2 (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG