1
GANTER

GN 128 Hinges for welding, Type MS with fixed Brass pin

Manufacturer GANTER
Description GN 128 Hinges for welding, Type MS with fixed Brass pin
Part number GN 128-50-MS
Note el@ss 6.0: 23-25-03-04
Product selection
Selector Part number l (mm) d1 (mm) d2 (mm) s1 (mm) s2 (mm) Material
1 GN 128-40-MS 40 8 5 10 2 steel/brass
2 GN 128-50-MS 50 8 5 10 2 steel/brass
3 GN 128-60-MS 60 10 6 12 2 steel/brass
4 GN 128-80-MS 80 13 8 15.5 2 steel/brass
5 GN 128-100-MS 100 16 10 20 3 steel/brass
6 GN 128-120-MS 120 16 11 20 3 steel/brass
7 GN 128-135-MS 135 18 12 23 3 steel/brass
8 GN 128-150-MS 150 20 13 25.5 3 steel/brass
9 GN 128-180-MS 180 20 14 25.5 3 steel/brass
10 GN 128-200-MS 200 23 16 25.5 3 steel/brass
Part number
l (mm)
d1 (mm)
d2 (mm)
s1 (mm)
s2 (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG