1

GN 127 Hinges, Type B vertical adjustable

Manufacturer GANTER
Description GN 127 Hinges, Type B vertical adjustable
Part number GN 127-76-60-B
Product selection
Selector Part number l1 (mm) l2 (mm) d1 (mm) d2 (mm) h1 (mm) h2 (mm) h3 (mm) l3 (mm) m1 (mm) m2 (mm) s (mm) Material
1 GN 127-76-60-B 76 60 6.5 8 15 8 8.5 30 42 34 12 Zinc die casting
Part number
l1 (mm)
l2 (mm)
d1 (mm)
d2 (mm)
h1 (mm)
h2 (mm)
h3 (mm)
l3 (mm)
m1 (mm)
m2 (mm)
s (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG