1

GN 125.5 Flat adjustable tension levers Type E angled lever with threaded bore

Manufacturer GANTER
Description GN 125.5 Flat adjustable tension levers Type E angled lever with threaded bore
Part number GN 125.5-32-M8-12-E
Note el@ss 6.0: 23-01-91-04
Product selection
Selector Part number d1 (mm) d2 d3 (mm) d4 (mm) h1 (mm) h2 (mm) h4 (mm) h5 (mm) l2 (mm) Material
1 GN 125-32-M8-…-E 32 M8 13.5 8 20.5 1.5 36 4 100 stainless steel
3 GN 125-36-M10-…-E 36 M10 16 10 24.5 2 45 4.5 120 stainless steel
5 GN 125-40-M12-…-E 40 M12 19 12 30 4 53 4.5 130 stainless steel
6 GN 125-45-M16-…-E 45 M16 23 12 35.5 4 64 5 145 stainless steel
Part number
d1 (mm)
d2
d3 (mm)
d4 (mm)
h1 (mm)
h2 (mm)
h4 (mm)
h5 (mm)
l2 (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG