1

GN 125 Flat adjustable tension levers Type D straight lever with threaded bore

Manufacturer GANTER
Description GN 125 Flat adjustable tension levers Type D straight lever with threaded bore
Part number GN 125-32-M8-12-D
Note el@ss 6.0: 23-01-91-04
Product selection
Selector Part number d1 (mm) d2 d3 (mm) d4 (mm) h1 (mm) h2 (mm) h3 (mm) h5 (mm) l2 (mm) Material
1 GN 125-32-M8-…-D 32 M8 13.5 8 20.5 1.5 12.5 4 100 steel
2 GN 125-32-M10-…-D 32 M10 13.5 8 20.5 1.5 12.5 4 100 steel
3 GN 125-36-M10-…-D 36 M10 16 10 24.5 2 15 4.5 120 steel
4 GN 125-36-M12-…-D 36 M12 16 10 24.5 2 15 4.5 120 steel
5 GN 125-40-M12-…-D 40 M12 19 12 26.5 2 16 4.5 130 steel
6 GN 125-45-M16-…-D 45 M16 23 12 31.5 2 20 5 145 steel
Part number
d1 (mm)
d2
d3 (mm)
d4 (mm)
h1 (mm)
h2 (mm)
h3 (mm)
h5 (mm)
l2 (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG