1

GN 124.2 Stainless Steel-Locking pins with axial lock (Ball retainer)

Manufacturer GANTER
Description GN 124.2 Stainless Steel-Locking pins with axial lock (Ball retainer)
Part number GN 124.2-6-10
Note el@ss 6.0: 23-10-01-90
Product selection
Selector Part number d1 -0.04/-0.08 (mm) d2 (mm) d3 (mm) k (mm) l2 (mm) l3 (mm) Locating bore (mm) Axial holding force (N) Load according DIN 50141 (kN) Material
1 GN 124.2-6-XX 6 26 17.5 6.5 22 5 6 8 22 stainless steel
2 GN 124.2-8-XX 8 26 17.5 8.7 22 6.3 8 15 40 stainless steel
3 GN 124.2-10-XX 10 34 23 12 28.5 8.7 10 30 62 stainless steel
4 GN 124.2-12-XX 12 34 23 14.5 28.5 9.5 12 32 90 stainless steel
Part number
d1 -0.04/-0.08 (mm)
d2 (mm)
d3 (mm)
k (mm)
l2 (mm)
l3 (mm)
Locating bore (mm)
Axial holding force (N)
Load according DIN 50141 (kN)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG