1
GANTER

GN 119.3 Latches with cabinet "U" handle, Type VK7 Operation with square spindle A/F7

Manufacturer GANTER
Description GN 119.3 Latches with cabinet "U" handle, Type VK7 Operation with square spindle A/F7
Part number GN 119.3-VK7-A3-SW
Note el@ss: 23-23-90-90
Product selection
Selector Part number Clamping range Door + frame thickness Material
1 GN 119.3-VK7-A1-XX A1 17 - 25 steel
2 GN 119.3-VK7-A2-XX A2 22 - 30 steel
3 GN 119.3-VK7-A3-XX A3 27 - 35 steel
4 GN 119.3-VK7-A4-XX A4 32 - 40 steel
5 GN 119.3-VK7-A5-XX A5 37 - 45 steel
6 GN 119.3-VK7-A6-XX A6 42 - 50 steel
7 GN 119.3-VK7-A7-XX A7 47 - 55 steel
8 GN 119.3-VK7-A8-XX A8 52 - 60 steel
9 GN 119.3-VK7-A9-XX A9 57 - 65 steel
Part number
Clamping range
Door + frame thickness
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page