1

GN 119.3 Latches with cabinet "U" handle, Type VDE Operation with double bit

Manufacturer GANTER
Description GN 119.3 Latches with cabinet "U" handle, Type VDE Operation with double bit
Part number GN 119.3-VDE-A1-SW
Note el@ss: 23-23-90-90
Product selection
Selector Part number Clamping range Door + frame thickness Material
1 GN 119.3-VDE-A1-XX A1 17 - 25 steel
2 GN 119.3-VDE-A2-XX A2 22 - 30 steel
3 GN 119.3-VDE-A3-XX A3 27 - 35 steel
4 GN 119.3-VDE-A4-XX A4 32 - 40 steel
5 GN 119.3-VDE-A5-XX A5 37 - 45 steel
6 GN 119.3-VDE-A6-XX A6 42 - 50 steel
7 GN 119.3-VDE-A7-XX A7 47 - 55 steel
8 GN 119.3-VDE-A8-XX A8 52 - 60 steel
9 GN 119.3-VDE-A9-XX A9 57 - 65 steel
Part number
Clamping range
Door + frame thickness
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG