1

GN 116.1 Rotary clamping latches, Typ RG Operation with knurled knob

Manufacturer GANTER
Description GN 116.1 Rotary clamping latches, Typ RG Operation with knurled knob
Part number GN 116.1-RG-A1
Note el@ss: 23-23-90-90
Product selection
Selector Part number Clamp range b (mm) l (mm) Material
1 GN 116.1-RG-A1 A1 (4 - 16) 6 9.5 Zinc die casting
2 GN 116.1-RG-A2 A2 (11 - 23) 10 9.5 Zinc die casting
3 GN 116.1-RG-A3 A3 (19 - 31) 12 - Zinc die casting
4 GN 116.1-RG-A4 A4 (27 - 39) 12 20 Zinc die casting
5 GN 116.1-RG-A5 A5 (34 - 46) 12 15 Zinc die casting
Part number
Clamp range
b (mm)
l (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page