1

GN 115.9 Latches with safety function, operation with socket key, not lockable, Type VK8 Operation with square spindle A/F8

Manufacturer GANTER
Description GN 115.9 Latches with safety function, operation with socket key, not lockable, Type VK8 Operation with square spindle A/F8
Part number GN 115.9-VK8-4-SW
Note el@ss: 23-23-90-90
Product selection
Selector Part number a (mm) Material
1 GN 115.9-VK8-4-SW 4 plastic / steel
2 GN 115.9-VK8-6-SW 6 plastic / steel
3 GN 115.9-VK8-8-SW 8 plastic / steel
4 GN 115.9-VK8-10-SW 10 plastic / steel
5 GN 115.9-VK8-13-SW 13 plastic / steel
6 GN 115.9-VK8-14-SW 14 plastic / steel
7 GN 115.9-VK8-16-SW 16 plastic / steel
8 GN 115.9-VK8-18-SW 18 plastic / steel
9 GN 115.9-VK8-20-SW 20 plastic / steel
10 GN 115.9-VK8-22-SW 22 plastic / steel
11 GN 115.9-VK8-24-SW 24 plastic / steel
12 GN 115.9-VK8-26-SW 26 plastic / steel
13 GN 115.9-VK8-28-SW 28 plastic / steel
14 GN 115.9-VK8-30-SW 30 plastic / steel
15 GN 115.9-VK8-32-SW 32 plastic / steel
Part number
a (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG