1

GN 115.8 Hook-type latches, Type DK Operation with triangular spindle

Manufacturer GANTER
Description GN 115.8 Hook-type latches, Type DK Operation with triangular spindle
Part number GN 115.8-DK-18-H1-CR-1
Note el@ss: 23-23-90-90
Omniclass number 23.17.19.00
Product selection
Selector Part number a (mm) d (mm) h (mm) Identification no. Material
1 GN 115.8-DK-18-H1-XX-1 18 28 4 without latch bracket Zinc die casting / steel
2 GN 115.8-DK-18-H1-XX-2 18 28 4 with latch bracket Zinc die casting / steel
Part number
a (mm)
d (mm)
h (mm)
Identification no.
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG