1

GN 115.7 Latches with U handle, Type VK8, operated with square spindle

Manufacturer GANTER
Description GN 115.7 Latches with U handle, Type VK8, operated with square spindle
Part number GN 115.7-VK8-4-SW
Note el@ss: 23-23-90-90
Product selection
Selector Part number a (mm) Material
1 115.7-VK8-4-XX 4 steel
2 115.7-VK8-6-XX 6 steel
3 115.7-VK8-8-XX 8 steel
4 115.7-VK8-10-XX 10 steel
5 115.7-VK8-13-XX 13 steel
6 115.7-VK8-14-XX 14 steel
7 115.7-VK8-16-XX 16 steel
8 115.7-VK8-18-XX 18 steel
9 115.7-VK8-20-XX 20 steel
10 115.7-VK8-22-XX 22 steel
11 115.7-VK8-24-XX 24 steel
12 115.7-VK8-26-XX 26 steel
13 115.7-VK8-28-XX 28 steel
14 115.7-VK8-30-XX 30 steel
15 115.7-VK8-32-XX 32 steel
16 115.7-VK8-34-XX 34 steel
17 115.7-VK8-36-XX 36 steel
18 115.7-VK8-38-XX 38 steel
19 115.7-VK8-40-XX 40 steel
20 115.7-VK8-42-XX 42 steel
21 115.7-VK8-45-XX 45 steel
22 115.7-VK8-50-XX 50 steel
Part number
a (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG