1

GN 115.6 Stainless Steel-Mini-Locks, Typ VK Operation with square spindle

Manufacturer GANTER
Description GN 115.6 Stainless Steel-Mini-Locks, Typ VK Operation with square spindle
Part number GN 115.6-VK-7,5
Note el@ss 6.0: 23-23-90-90
Product selection
Selector Part number A (mm) Material
1 GN 115.6-VK-7,5 7.5 stainless steel
2 GN 115.6-VK-13,5 13.5 stainless steel
3 GN 115.6-VK-19,5 19.5 stainless steel
Part number
A (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG