1

GN 115 Stainless steel Latches, operation with socket keys, not lockable, Type VDE Operation with double bit

Manufacturer GANTER
Description GN 115 Stainless steel Latches, operation with socket keys, not lockable, Type VDE Operation with double bit
Part number GN 115-VDE-6-NI
Note el@ss: 23-23-90-90
Product selection
Selector Part number a (mm) d (mm) H (mm) Material
1 GN 115-VDE-6-NI 6 28 4 stainless steel
2 GN 115-VDE-10-NI 10 28 4 stainless steel
3 GN 115-VDE-14-NI 14 28 4 stainless steel
4 GN 115-VDE-18-NI 18 28 4 stainless steel
5 GN 115-VDE-20-NI 20 28 4 stainless steel
6 GN 115-VDE-22-NI 22 28 4 stainless steel
7 GN 115-VDE-24-NI 24 28 4 stainless steel
8 GN 115-VDE-26-NI 26 28 4 stainless steel
9 GN 115-VDE-28-NI 28 28 4 stainless steel
10 GN 115-VDE-30-NI 30 28 4 stainless steel
11 GN 115-VDE-34-NI 34 28 4 stainless steel
12 GN 115-VDE-38-NI 38 28 4 stainless steel
13 GN 115-VDE-40-NI 40 28 4 stainless steel
14 GN 115-VDE-50-NI 50 28 4 stainless steel
Part number
a (mm)
d (mm)
H (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG