1

GN 115 Stainless Steel-Latches, operation with socket keys, not lockable, Type SCH Operation with slot

Manufacturer GANTER
Description GN 115 Stainless Steel-Latches, operation with socket keys, not lockable, Type SCH Operation with slot
Part number GN 115-SCH-6-NI
Note el@ss: 23-23-90-90
Product selection
Selector Part number a (mm) d (mm) H (mm) Material
1 GN 115-SCH-6-NI 6 28 4 stainless steel
2 GN 115-SCH-10-NI 10 28 4 stainless steel
3 GN 115-SCH-14-NI 14 28 4 stainless steel
4 GN 115-SCH-18-NI 18 28 4 stainless steel
5 GN 115-SCH-20-NI 20 28 4 stainless steel
6 GN 115-SCH-22-NI 22 28 4 stainless steel
7 GN 115-SCH-24-NI 24 28 4 stainless steel
8 GN 115-SCH-26-NI 26 28 4 stainless steel
9 GN 115-SCH-28-NI 28 28 4 stainless steel
10 GN 115-SCH-30-NI 30 28 4 stainless steel
11 GN 115-SCH-34-NI 34 28 4 stainless steel
12 GN 115-SCH-38-NI 38 28 4 stainless steel
13 GN 115-SCH-40-NI 40 28 4 stainless steel
14 GN 115-SCH-50-NI 50 28 4 stainless steel
Part number
a (mm)
d (mm)
H (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG